2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Lagre filen hereller
Filformater som støttes: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SA502069-2006

Expand Table
EN
1/5
Code
CODE
Thread
F
Thread
F1
A [mm]
Hexagonal key
CH [mm]
B [mm]
D [mm]
Hexagonal key
CH1 [mm]
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
SA502069-1010
11/16-16 UN-2A
11/16-16 UNF-2A
26
22
11
SA502069-1010CH
11/16-16 UN-2A
11/16-16 UNF-2A
26
22
11
SA502069-1012
13/16-16 UN-2A
11/16-16 UNF-2A
27
22
13
SA502069-1210
13/16-16 UN-2A
11/16-16 UN-2A
22,5
24
SA502069-1212
13/16-16 UN-2A
13/16-16 UN-2A
28
27
13
SA502069-1212CH
13/16-16 UN-2A
13/16-16 UN-2A
56
22
13
33
24
SA502069-1216
1"-14 UNS-2A
13/16-16 UN-2A
31,5
27
15,5
SA502069-1220
1"3/16-12 UN-2A
13/16-16 UN-2A
36
32
20
SA502069-1616
1"-14 UNS-2A
1"-14 UNS-2A
35,5
30
15,5
SA502069-1620
1"3/16-12 UN-2A
1"-14 UNS-2A
37
32
17
SA502069-2006
1"3/16-12 UN-2A
9/16-18 UNF-2A
25
36
SA502069-2016
1"3/16-12 UN-2A
1"-14 UNS-2A
43
36
SA502069-2020
1"3/16-12 UN-2A
1"3/16-12 UN-2A
44
36
SA502069-2025
1"7/16-12 UN-2A
1"3/16-12 UN-2A
39
38
17,5
SA502069-2025CH
1"7/16-12 UN-2A
1"3/16-12 UN-2A
69,5
41
17,5
36
41,5
SA502069-2032
1"11/16-12 UN-2A
1"3/16-12 UN-2A
40
46
17,5
SA502069-2506
1"7/16-12 UN-2A
9/16-18 UNF-2A
27
41
SA502069-2510
1"7/16-12 UN-2A
11/16-16 UN-2A
28
41
SA502069-2520
1"7/16-12 UN-2A
1"3/16-12 UN-2A
34
41
Vis komprimert visning (68 produkter)
Order numberSA502069-2006
Siste endring02.12.2025 14:18:28
Enhet

Klassifiseringer

By Categories

Fitting Fitting

CNS

CNSERPBASE Object Properties